text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 105 AL 3 1/2

Catalog No. : C105AL31/2

Description:  PIPE STRAP 12GA 3-1/2IN ALUMINUM

UPC: 785991759495

Pipe Strap, 11 Gauge, 3-1/3 Inch Pipe Size, Aluminum, For use with Rigid Conduit, IMC, and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf straps are pre-assembled for easy handling and sorting.

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Aluminum

Classifications

Brand Name

Kindorf