text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 105 4EG

Catalog No. : C1054EG

Description:  PIPE STRAP 11GA 4IN EG STEEL

UPC: 785991754889

Pipe Strap, 11 Gauge, 4 Inch Pipe Size, Electro-Galvanized Steel, For use with Rigid Conduit, IMC, and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf®, straps are pre-assembled for easy handling and sorting.

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant