text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 105 3 1/2SS

Catalog No. : C10531/2SS

Description:  PIPE STRAP 11GA 3-1/2IN STN-STL

UPC: 785991753288

Pipe Strap, 11 Gauge, 3-1/2 Inch Pipe Size, Stainless Steel, For use with Rigid Conduit, IMC, and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf straps are pre-assembled for easy handling and sorting.

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant