text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 105 1 1/2SS

Catalog No. : C10511/2SS

Description:  PIPE STRAP 12GA 1-1/2IN STN-STL

UPC: 785991753202

Pipe Strap, 12 Gauge, 1-1/2 Inch Pipe Size, Stainless Steel, For use with Rigid Conduit, IMC, and Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Bolt head is combination slot and hex head for flexibility of attachment.
  • Square nut is captivated on the shoulder for easy one-handed tightening.
  • Straps are interchangeable with 1-5/8 Inch strut for broader application.

Descriptors

Category

Metal straps

Special Features

Kindorf straps are pre-assembled for easy handling and sorting.

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Kindorf

Dimensions

Size

1-1/2 Inch

Thickness

12 Gauge

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here