text.skipToContent text.skipToNavigation

Alternate Catalog No. : C 1000

Catalog No. : C1000

Description:  CU TP STRT SPLICE LNG BRL WIRE 1000

UPC: 783786716876

Tin-Plated Copper Straight Splices - long barrel, wire size 1000 kcmil CU. Dies 125, 642. Length 6-1/8 inch. Dimpled Center Stop. CSA. UL Listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Dimpled Center Stop Equalizes Cable Insertion.
  • Tin Plated to Resist Corrosion.
  • All Splices Marked with Conductor Sizes and Die References for Easy Identification.

Descriptors

Category

Wire or cable compression splice

Special Features

Made from electrolytic seamless copper tubing. Dimpled center stop equalizes cable insertion. Tin plated to resist corrosion. All Splices marked with conductor sizes and die references for easy identification.

Application

Heavy Duty Applications

Specifications

Connection

Compression

Conductor Range

1000 kcmil

Number Of Conductors

2

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

6.2

Documents/Support Tools

Sales Drawing

Click here