text.skipToContent text.skipToNavigation

Catalog No. : C06516CX

Description:  9X5PSK

UPC: 708917264255

Interlocked Watertight Marine Safety Switch, 30Amps, 3 Pole 4 Wire, 250 Volts, Cast Brass
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll