text.skipToContent text.skipToNavigation

Catalog No. : C03410

Description:  COPPER FLEX BRAID 10.75 L3

UPC: 624871006741

Copper flexible braid 10.75 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flexible braid

Specifications

Conductor Material

Copper

Classifications

Brand Name

Microlectric

Dimensions

Cable Length

10.75 in