text.skipToContent text.skipToNavigation

Catalog No. : C03409A

Description:  COPPER FLEX BRAID

UPC: 624871006734

Copper flexible braid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flexible braid

Specifications

Conductor Material

Copper

Classifications

Brand Name

Microlectric

Dimensions

Cable Length

8.63 in