text.skipToContent text.skipToNavigation

Catalog No. : C.66.45SW.60

Description:  BRD HOSE 75COVR PA6.6 135C NW50 BLK

UPC: 786209955081

Black Braided Hose, (C66) Material - Polyamide 6,6, Conduit Size NW - 50, 60 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Machine

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6.6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW50

Length

60 m

Compliance and Certifications

POPs POPs 28 Compliant