text.skipToContent text.skipToNavigation

Catalog No. : BY63

Description:  OD COMPRESSION DIE ORG (NICOPRESS)

UPC: 783786107711

Type OD Tool Compression Die - Orange (Nicopress)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Orange

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here