text.skipToContent text.skipToNavigation

Catalog No. : BY37

Description:  OD COMPRESSION DIE SIZE CODE 840

UPC: 783786104000

Die 840 (EEI 11A) for TBM6H Hydraulic Head and Type OD Tools
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Interchagable in TBM6H and OD type dies.
  • Crimping Lugs.

Descriptors

Category

Lug crimping tool dies

Special Features

Interchagable in TBM6H and OD type dies

Application

Crimping Lugs

Specifications

Material

Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here