text.skipToContent text.skipToNavigation

Alternate Catalog No. : BY 320 C

Catalog No. : BY320C

Description:  AL INS STREETLIGHT CONN 3 COND

UPC: 783786710256

Aluminum Insulated Y-Type Mechanical Streetlight Connector - Three Conductor, Wire Range #14-2/0 CU-AL, 1-27/32 inch x 3/4 inch x 9/16 inch with (3) 7/16-20 UNF-2B Holes on one side that intersects with (3) 31/64 inch Diameter through holes, includes Gray PVC Boot with dimensions 1-29/32 inch x 2-5/8 inch x 1-1/32 inch and Lubricant.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.
  • BY Series Features a PVC Boot and Locking Insulator to Ensure a Fully Insulated Connection. The Connector Stays on until Removal is Necessary.

Descriptors

Category

Electrical connector assembly

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here