text.skipToContent text.skipToNavigation

Alternate Catalog No. : BY 320

Catalog No. : BY320

Description:  PVC INSULATED MECHANICAL CONNECTOR

UPC: 783786710249

BY Series PVC Insulated Street and Highway Lighting Mechanical Connectors, Conductor range 14-2/0
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.
  • BY Series Features a PVC Boot and Locking Insulator to Ensure a Fully Insulated Connection. The Connector Stays on until Removal is Necessary.

Descriptors

Category

Mechanical connectors

Special Features

Rubber Insulation. PVC Boot and Locking Insulator. Oxide Inhibitor

Application

Above Ground Application

Specifications

Connection

Mechanical

Material

PVC insulated

Insulation

PVC

Environmental Conditions

Above Ground

Classifications

Brand Name

Homac

Documents/Support Tools

Sales Drawing

Click here