text.skipToContent text.skipToNavigation

Catalog No. : BY25-4NR

Description:  SPACER BLOCK 3 X 3

UPC: 783786399093

Copper Spacer Block for Substation use, 3 inch x 3 inch with 4 .563 inch diameter holes. Over 1000 Volts, Tin Plated. 4N NEMA Spacing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac