text.skipToContent text.skipToNavigation

Catalog No. : BY19C

Description:  OD COMPRESSION DIE SIZE 5/16 GRAY

UPC: 783786107513

OD Compression Die - Size 5/16 Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Color

Gray

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here