Catalog No. : BY-4NN-4NN-4NNR
Description: BY-4NN-4NN-4NNR
UPC: 783786710270
Tin-Plated Copper Bar - .75 inch x 4 inch x 12.5 inch long. (3 sets) of 4 holes. NEMA Spacing. .563 inch Diameter holes. 1.750 inch Center to Center of sets.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |