text.skipToContent text.skipToNavigation

Catalog No. : BY-050-4NNR-HQ

Description:  COPPER BUS BAR ADAPTER, TIN PLATED

UPC: 75114358897

Copper Bus Bar Adapter, Tin Plated 4-Hole NEMA Pad on One Side and Blank Pad on Other Side. 4 inch x 7.63 inch x .5 inch thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac