text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW4500SLCSB2120-1BK

Catalog No. : BW4500SLCSB21201

Description:  ABW 4500 SLC SB 2120-1BLK

UPC: 783786689491

Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, cable range 6-500, length 6-1/16 inch, stud size 1, outlets 4, with Street Light Outlet Option, Oxide Inhibitor, with Street Light tap, with Drop-On Insulating Boot for Transformer Spade Connector - Length 8 3/4 inches X Width 2 1/2 inches X Height 5 1/5 inches, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

4

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here