text.skipToContent text.skipToNavigation

Catalog No. : BVYR-171212GT

Description:  Y-CONN1PC 2XNW12NW17 PA6 IP68GT BLK

UPC: 786209891716

VY Y Piece for IP68GT Conduit - 1x Conduit Size NW/Metric 17/20 2x Conduit Sizes NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use in a Wide Range of Applications Where it is Important that the Cable Protection System Offers a High Grade of Sealing and Safety

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17/NW12/NW12

Compliance and Certifications

POPs POPs 28 Compliant