text.skipToContent text.skipToNavigation

Catalog No. : BVYR-121010

Description:  Y-CONN 1PC 2XNW10,NW12 PA6 IP68 BLK

UPC: 786209954213

PMAFIX Black One-Piece Y Connector, Material - Polyamide 6, Fits to Conduit Size NW -12, 10, 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • Easy mounting, simple conduit push-in instructions
  • High conduit pull-out strength
  • Can be easily re-opened with a screwdriver
  • Very good chemical properties
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Use in a Wide Range of Applications Where it is Important that the Cable Protection System Offers a High Grade of Sealing and Safety

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12/NW10/NW10

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here