Catalog No. : BVYD-362929GT
Description: Y-CONN 1PC 2XNW29,NW36 PA6 IP66 BLK
UPC: 786209954183
PMAFIX Black One-Piece Y Connector with Universal Safety Clip, Material - Polyamide 6, Fits to Conduit Size NW - 36, 29, 29
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
- Easy mounting, simple conduit push-in instructions
- High conduit pull-out strength
- Can be easily re-opened with a screwdriver
- Very good chemical properties
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical fittings |
Application |
For Use in a Wide Range of Applications Where it is Important that the Cable Protection System Offers a High Grade of Sealing and Safety |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP66 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW36/NW29/NW29 |
Documents/Support Tools
Sales Drawing |