text.skipToContent text.skipToNavigation

Catalog No. : BVWV-P112

Description:  CONDFTNG 90D PG11 NW12 IP68 CSA BLK

UPC: 786209954046

VW Connector 90 Degree Elbow, PG Thread for IP68 - Thread PG 11, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG11

Trade Size

NW12/16 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here