text.skipToContent text.skipToNavigation

Catalog No. : BVWV-N043GT

Description:  CONDFTNG 90D 3/4NPT NW23 IP68GT BLK

UPC: 786209803238

Black VW Connector 90 Degree Elbow, NPT Thread for IP66 - Thread 3/4 Inch, Fits to Conduit Size NW/Metric 23/25
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For cable protection systems in a wide range of applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Connection

3/4 inch NPT thread

Temperature Rating

-40 to +105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , 3/4 Inch NPT Thread

Compliance and Certifications

POPs POPs 28 Compliant