Catalog No. : BVWV-M207GT
Description: FITTING PA6 NW17 M20 90D IP68OP BLK
UPC: 786210164809
PMAFIX 90 Degree Black One-Piece Universal Elbow , Material - Polyamide 6, IP68GT, Conduit Size NW - 17, Thread Size - M20 X 1.5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety. |
Specifications
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
M20 |
Trade Size |
NW17 |