text.skipToContent text.skipToNavigation

Catalog No. : BVWD-P167GT-8

Description:  CONDFTNG 90D PG16 NW17 IP66 8MM BLK

UPC: 786209953650

Black VW Connector 90 Degree Elbow, PG Thread for IP66 - Thread 16, Fits to Conduit Size NW/Metric 17/20, Thread Length 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG16

Trade Size

NW17/20 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here