text.skipToContent text.skipToNavigation

Catalog No. : BVWD-P13MGT-11

Description:  CONDFTNG 90D PG13 NW7 IP66 11MM BLK

UPC: 786209953599

Black VW Connector 90 Degree Elbow, PG Thread for IP66 - Thread 13.5, Fits to Conduit Size NW/Metric 7/10, Thread Length 11
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG13.5

Trade Size

NW7/10 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here