Catalog No. : BVWD-P09MGT-11
Description: CONDFTNG 90D PG9 NW7 IP66 11MM BLK
UPC: 786209953520
Black VW Connector 90 Degree Elbow, PG Thread for IP66 - Thread 9, Fits to Conduit Size NW/Metric 7/10, Thread Length 11
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
PG09 |
Trade Size |
NW7/10 Metric |
Documents/Support Tools
Sales Drawing |