text.skipToContent text.skipToNavigation

Catalog No. : BVWD-M12MGT

Description:  COND FTNG 90D M12 NW07 IP66 CSA BLK

UPC: 786209953315

PMAFIX 90 Degree Black One-Piece Universal Elbow with Universal Safety Clip, Material - Polyamide 6, Thread Size - M12x1.5, Conduit Size NW - 07
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High pull-out strength values
  • Vibration proof connection to PMAFLEX conduits
  • Hand opening not possible
  • Easy mounting, simple conduit push-in installation
  • Can be re-opened with a screwdriver
  • Self-extinguishing, free of halogen and cadmium and are extremely shock resistant
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

In a Wide Range of Applications Where It is Important that the Cable Protection System Offers a High Grade of Sealing and Safety.

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M12

Trade Size

NW07

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here