text.skipToContent text.skipToNavigation

Catalog No. : BVWD-G069GT

Description:  COND FTNG 90D G1IN NW29 IP66 BLK

UPC: 786209953278

Black VW Connector 90 Degree Elbow, GAS Thread for IP66 - Thread 1 Inch, Fits to Conduit Size NW/Metric 29/32
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

1 Inch GAS

Trade Size

NW29/32 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here