Catalog No. : BVTR-484848
Description: T-CONN 1PC 3X NW48 PA6 IP68 BLK
UPC: 786209999900
VT T-Piece for IP68 Conduit - 3 X Conduit Sizes NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW48 x 3 |
Documents/Support Tools
Sales Drawing |