text.skipToContent text.skipToNavigation

Catalog No. : BVTR-232323

Description:  T-CONN 1PC 3X NW23 PA6 IP68 BLK

UPC: 786209953186

PMAFIX One-Piece Black T Connector, Material - Polyamide 6, Conduit Size - 23, 23, 23
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Extremely high-impact resistance
  • Vibration-resistance connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW23 x 3

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here