text.skipToContent text.skipToNavigation

Catalog No. : BVTR-121212GT

Description:  T-CONN 1PC 3X NW12 PA6 IP68GT BLK

UPC: 786209994738

VT T-Piece for IP68GT Conduit - 3 X Conduit Sizes NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68GT

Color

Black

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 x 3

Compliance and Certifications

POPs POPs 28 Compliant