Catalog No. : BVTD-232323GT
Description: T-CONN 1PC 3X NW23 PA6 IP66 BLK
UPC: 786209953155
PMAFIX One-Piece Black T Connector with Universal Safety Clip, Material - Polyamide 6, Conduit Size NW- 23, 23, 23
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
- Easy installation, simply push the conduit in
- High conduit pull-out strength
- Can be easily re-opened with a screwdriver
- Very good chemical properties
- Free from halogens and cadmium
- Fits both conduit profiles - fine (T) and coarse (G)
Descriptors
Category |
Electrical fittings |
Type |
T-Connectors |
Application |
For Cable Protection Systems in a Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP66 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW23 x 3 |
Documents/Support Tools
Sales Drawing |