text.skipToContent text.skipToNavigation

Catalog No. : BVTD-101010GT

Description:  T-CONN 1PC 3X NW10 PA6 IP66 BLK

UPC: 786209698421

VT T-Piece for IP66 Conduit - Three Conduit Sizes NW10, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 x 3

Compliance and Certifications

POPs POPs 28 Compliant