text.skipToContent text.skipToNavigation

Catalog No. : BVSGR-2929

Description:  SPLICE FLEX CONN PA6 NW29 IP68 BLK

UPC: 786209953124

VSG Connection Splice for Flexible Conduit IP68 - Fits to Conduit Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Self-Extinguishing

Application

Use In Railway Vehicle Construction and Machine Tooling

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW29/32 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here