Catalog No. : BVOV-P213
Description: COND FTNG 90DFLNG NW23 IP68 BLK
UPC: 786209952998
PMAFIX 90 Degree Black Flange with Seal, Material - Polyamide 6, Conduit Size NW - 23
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance
- Vibration proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Flange and conduit seals included
- Selectable flange seal
- Very good chemical properties
- Fits both conduit profiles - Fine (T) and coarse (G)
- Free from halogens and cadmium
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Temperature Rating |
-40 to 105 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW23 |
Documents/Support Tools
Sales Drawing |