text.skipToContent text.skipToNavigation

Catalog No. : BVOD-P488GT

Description:  COND FTNG 90DFLNG NW48 IP66 BLK

UPC: 786209952974

PMAFIX 90 Degree Black Flange with Seal and Universal Safety Clip, Material - Polyamide 6, Conduit Size NW - 48
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Easy installation, simply push the conduit in
  • Can be easily re-opened with a screwdriver
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • Very good chemical properties
  • Selectable flange seal included

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP66

Color

Black

Temperature Rating

-40 to 105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here