text.skipToContent text.skipToNavigation

Catalog No. : BVNZ-P488S

Description:  CONDFTNG STR PG48NW48 W/SR IP68 BLK

UPC: 786209952929

VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 48, Fits to Conduit Size NW/Metric 48/50, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In Machine and Plant Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG48

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , PG48 Thread

Compliance and Certifications

POPs POPs 28 Compliant