text.skipToContent text.skipToNavigation

Catalog No. : BVNZ-P366S

Description:  CONDFTNG STR PG36NW36 W/SR IP68 BLK

UPC: 786209952912

VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In Machine and Plant Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

PG36

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , PG36 Thread

Compliance and Certifications

POPs POPs 28 Compliant