text.skipToContent text.skipToNavigation

Catalog No. : BVNZ-P213S

Description:  CONDFTNG STR PG21NW23 W/SR IP68 BLK

UPC: 786209952899

VNZ Straight Connector with Strain Relief, PG Thread for IP68 Static Conduit - Thread PG 21, Fits to Conduit Size NW/Metric 23/25, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , PG21

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here