Catalog No. : BVNZ-N027S
Description: CONDFTNG STR 1/2 NW17 W/SR IP68 BLK
UPC: 786209952813
VNZ Straight Connector with Strain Relief, NPT Thread - Thread Size 1/2 Inch, Conduit Size NW 17, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Use In Machine and Plant Construction |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Connection |
1/2 Inch |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW17 , 1/2 Inch Thread |