text.skipToContent text.skipToNavigation

Catalog No. : BVNZ-N012S

Description:  CONDFTNG STR 3/8N NW17 W/SR IP68BLK

UPC: 786209952806

VNZ Straight Connector with Strain Relief, NPT Thread - Thread Size 3/8 Inch, Conduit Size NW 12, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In Machine and Plant Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

3/4 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , 3/4 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant