text.skipToContent text.skipToNavigation

Catalog No. : BVNZ-M253S

Description:  CONDFTNG STR M25 NW23 W/SR IP68 BLK

UPC: 786209952752

PMAFIX Straight Black Strain Relief Connector, Material - Polyamide 6, Thread Size - M25x1.5, Conduit Size NW - 23, Terminal Range - 13.0 - 18.0
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy mounting
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)
  • Integrated strain relief optimally holds and seals cables
  • If conductors are used with the connector multiple sealing inserts should be considered
  • For separation of damp and dry areas

Descriptors

Category

Electrical fittings

Application

For Use In Machine and Plant Construction

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

M25

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here