Catalog No. : BVNV-P428
Description: CONDFTNG STR PG42 NW48 IP68 CSA BLK
UPC: 786209952714
VN Straight Connector, PG Thread for IP68 Static Conduit - Thread PG 42, Fits to Conduit Size NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Connection |
PG42 |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW48 , PG42 Thread |
Documents/Support Tools
Sales Drawing |