Catalog No. : BVNV-G088
Description: COND FTNG STR G1-1/2IN NW48 IP68BLK
UPC: 786209952264
VN Straight Connector, GS Thread for IP68 Static Conduit - Thread GAS 1 1/2 Inch, Fits to Conduit Size NW/Metric 48/50, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP68 |
Color |
Black |
Connection |
1-1/2 Inch |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW48 , 1-1/2 Inch Thread |
Documents/Support Tools
Sales Drawing |