text.skipToContent text.skipToNavigation

Catalog No. : BVNV-G012

Description:  COND FTNG STR G3/8IN NW12 IP68 BLK

UPC: 786209952202

VN Straight Connector, GS Thread for IP68 Static Conduit - Thread GAS 3/8 Inch, Fits to Conduit Size NW/Metric 12/16, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

3/8 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW12 , 3/8 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here