text.skipToContent text.skipToNavigation

Catalog No. : BVNV-G00M

Description:  COND FTNG STR G1/4IN NW7 IP68 BLK

UPC: 786209952172

VN Straight Connector, GS Thread for IP68 Static Conduit - Thread GAS 1/4 Inch, Fits to Conduit Size NW/Metric 7/10, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6

Insulation Class

IP68

Color

Black

Connection

1/4 Inch

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Standard

CSA
CSA

Dimensions

Size

NW07 , 1/4 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here