Catalog No. : BVNR-REM508
Description: CPLNG W/O CLAMP M50 NW48 PA6 BLK
UPC: 786209951953
VNR-REM Connection to Solid Metal Tube Without Clamp - Fits to Conduit Size NW48, Steel Tube Metric M50, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
High Conduit Pull-out Strength |
Application |
Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit |
Specifications
Material |
Polyamide 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW48 , M50 |
Length |
35.5 mm |
Documents/Support Tools
Sales Drawing |