Catalog No. : BVNR-REM162-24
Description: CPLNG W/CLAMP M16 NW12 PA6 BLK
UPC: 786209951847
VNR-REM Connection to Solid Metal Tube with Clamp - Fits to Conduit Size NW12, Steel Tube Metric M16, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
High Conduit Pull-out Strength |
Application |
Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit |
Specifications
Material |
Polyamide 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW12 , M16 |
Length |
26 mm |
Documents/Support Tools
Sales Drawing |