text.skipToContent text.skipToNavigation

Catalog No. : BVNR-RE23-32

Description:  CPLNG W/CLAMP PG21 NW23 PA6 BLK

UPC: 786209952059

VNR-RE Connection to Solid Metal Tube for IP68 with Clamp, PG - Fits to Conduit Size NW23, Steel Tube PG21, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

High Conduit Pull-out Strength

Application

Railway Construction and Other Applications where Metal Tubes Need to be Connected to Flexible Conduit

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW23 , PG21

Length

30 mm

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here